您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
129231
Dodge
Mounted Bearings
Ball Bearings
Standard
Adapter Mount (Grip Tight)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/adapter_mount_grip_tight/p2b_gtm_asmtab_i.prj},{NB=129231},{SERIES=216},{SS=3},{SS1=3.000000},{PN=129231},{DESCRIPTION=P2B-GTM-300},{WEIGHT=25.4},{LUBE=},{A=2-49/64},{A1=2.7656250},{B=11-3/4},{B1=11.7500000},{C=3},{C1=3.0000000},{BOD=5.51180},{D=5.5118},{DMIN=8-1/2},{DMIN1=8.5000000},{DMAX=9-1/2},{DMAX1=9.5000000},{F=7/8},{G=1-7/16},{G1=1.4375000},{H=1-1/4},{H1=1.2500000},{J=6-15/16},{J1=6.9375000},{L=4-1/2},{L1=4.5000000},{M=3-1/2},{M1=3.5000000},{R=29/32},{R1=0.9062500},{S=1-55/64},{S1=1.8593750},{U=5-1/2},{U1=5.5000000},{V=11},{V1=11.0000000},{W=1-3/32},{W1=1.0937500},{X=3/16},{X1=0.1875000},{Z=1-51/64},{Z1=1.7968750},{INFO=Infotext},{PPATH=p2b_gtm_templ_i.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Series
216
Shaft Size
3
Inch
Part No.
129231
Description
P2B-GTM-300
A
2-49/64
Inch
B
11-3/4
Inch
C
3
Inch
Dmin
8-1/2
Inch
Dmax
9-1/2
Inch
Bolt Diameter
7/8
Inch
G
1-7/16
Inch
H
1-1/4
Inch
J
6-15/16
Inch
L
4-1/2
Inch
M
3-1/2
Inch
R
29/32
Inch
S
1-55/64
Inch
U
5-1/2
Inch
V
11
Inch
W
1-3/32
Inch
X
3/16
Inch
Z
1-51/64
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.